How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.38 |
| I: | 7.5 in | T: | 2.938 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AK: | 4.5 |
| BE: | 0.38 in | LM: | 13.21 |
| LL: | 5.25 in | L: | 10.88 in |
| AA: | 15.19 | AE2: | 0.97 |
| AB: | 6.76 | BF: | 0.41 |
| AJ: | 5.88 | AG: | 10.5 |
| D: | 4.88 | H: | 0.53 in |
| P: | 4.62 in | G: | 3.63 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Ratio Range: | 40:1 |
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.29 | Bore Code: | 47 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Series Code: | OE | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

