How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | H: | 0.53 in |
| U: | 1.25 in | D: | 4.88 |
| AG: | 10.5 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AF: | 0.38 | V: | 4.26 in |
| AJ: | 5.88 | BF: | 0.41 |
| L: | 10.88 in | G: | 3.63 |
| I: | 7.5 in | LL: | 5.25 in |
| AA: | 15.19 | AB: | 6.76 |
| LM: | 13.21 | BD: | 5.88 |
| P: | 4.62 in | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 47 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 5.14 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

