How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BF: | 0.41 |
| D: | 4.88 | LM: | 13.21 |
| AJ: | 5.88 | I: | 7.5 in |
| BD: | 5.88 | G: | 3.63 |
| AK: | 4.5 | AF: | 0.38 |
| T: | 2.938 | AE2: | 0.97 |
| H: | 0.53 in | LL: | 5.25 in |
| P: | 4.62 in | V: | 4.26 in |
| AG: | 10.5 | BE: | 0.38 in |
| L: | 10.88 in | AA: | 15.19 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.938 in | Series Code: | OE |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 140TC | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Bore Code: | 47 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.27 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

