How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AA: | 15.19 |
| H: | 0.53 in | AB: | 6.76 |
| P: | 4.62 in | BE: | 0.38 in |
| L: | 10.88 in | AF: | 0.38 |
| D: | 4.88 | BD: | 5.88 |
| I: | 7.5 in | AE2: | 0.97 |
| U: | 1.25 in | AJ: | 5.88 |
| T: | 2.938 | AK: | 4.5 |
| BF: | 0.41 | AG: | 10.5 |
| LM: | 13.21 | Center Distance (in): | 5.25 in |
| G: | 3.63 | LL: | 5.25 in |
Technical Specifications
| Model Code: | 52YFC | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

