How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 14.3 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| L: | 10.88 in | AG: | 10.5 |
| G: | 3.63 | AB: | 6.76 |
| H: | 0.53 in | U: | 1.25 in |
| V: | 4.26 in | I: | 7.5 in |
| BD: | 9 | D: | 4.88 |
| BF: | 0.53 | T: | 2.938 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| P: | 4.62 in | AA: | 15.19 |
| AJ: | 7.25 | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Output RPM: | 175 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Bore Code: | 47 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.938 in | Model Code: | 52YFC |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.4 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

