How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| L1: | 14.3 in | BD: | 9 |
| T: | 2.938 | AG: | 10.5 |
| AA: | 15.19 | V: | 4.26 in |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | G: | 3.63 |
| BF: | 0.53 | LL: | 5.25 in |
| AE2: | 0.97 | H: | 0.53 in |
| I: | 7.5 in | AJ: | 7.25 |
| AK: | 8.5 | L: | 10.88 in |
| AF: | 0.38 | BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 17.5 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.07 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.938 in | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Bore Code: | 47 |
| Ratio: | 100:1 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

