How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AE2: | 0.97 | G: | 3.63 |
| AB: | 6.76 | AG: | 10.5 |
| L: | 10.88 in | AK: | 8.5 |
| V: | 4.26 in | U: | 1.25 in |
| D: | 4.88 | AJ: | 7.25 |
| T: | 2.938 | BD: | 9 |
| AA: | 15.19 | P: | 4.62 in |
| H: | 0.53 in | L1: | 14.3 in |
| BF: | 0.53 | AF: | 0.38 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Bore Code: | 47 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Output Diameter (in): | 2.938 in | Input Diameter (in): | 1.25 in |
| Ratio Range: | 15:1 | Assembly: | YFC-2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

