How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | T: | 2.938 |
| H: | 0.53 in | I: | 7.5 in |
| AF: | 0.38 | AG: | 10.5 |
| LL: | 5.25 in | AA: | 15.19 |
| BF: | 0.53 | D: | 4.88 |
| L1: | 14.3 in | BD: | 9 |
| V: | 4.26 in | AB: | 6.76 |
| L: | 10.88 in | BE1: | 0.5 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| G: | 3.63 | U: | 1.25 in |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 2.938 in | Bore Code: | 47 |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 117 |
| Motor Frame Size: | 180TC | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 14.3 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

