How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BD: | 9 |
| L: | 10.88 in | H: | 0.53 in |
| AG: | 10.5 | BF: | 0.53 |
| U: | 1.25 in | AF: | 0.38 |
| L1: | 14.3 in | AE2: | 0.97 |
| G: | 3.63 | I: | 7.5 in |
| T: | 2.938 | D: | 4.88 |
| AJ: | 7.25 | AA: | 15.19 |
| V: | 4.26 in | AB: | 6.76 |
| LL: | 5.25 in | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 11.3 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Bore Code: | 47 | Ratio: | 20:1 |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

