How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BF: | 0.53 |
| AK: | 8.5 | AG: | 10.5 |
| L1: | 14.3 in | AE2: | 0.97 |
| D: | 4.88 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| G: | 3.63 | P: | 4.62 in |
| I: | 7.5 in | AF: | 0.38 |
| U: | 1.25 in | H: | 0.53 in |
| T: | 2.938 | BD: | 9 |
| V: | 4.26 in | AJ: | 7.25 |
| AB: | 6.76 | BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 2.938 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Assembly: | YFC-2 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 11.3 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

