How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 5.25 in |
| BE1: | 0.5 in | AG: | 10.5 |
| AF: | 0.38 | BD: | 9 |
| AA: | 15.19 | AE2: | 0.97 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AJ: | 7.25 |
| AK: | 8.5 | P: | 4.62 in |
| V: | 4.26 in | L: | 10.88 in |
| T: | 2.938 | L1: | 14.3 in |
| I: | 7.5 in | AB: | 6.76 |
| D: | 4.88 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.938 in | Ratio: | 20:1 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 11.3 |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Gear Type: | Worm | Bore Code: | 47 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

