How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | L1: | 14.3 in |
| AG: | 10.5 | D: | 4.88 |
| AB: | 6.76 | L: | 10.88 in |
| AK: | 8.5 | G: | 3.63 |
| U: | 1.25 in | V: | 4.26 in |
| BF: | 0.53 | I: | 7.5 in |
| AE2: | 0.97 | T: | 2.938 |
| AF: | 0.38 | BD: | 9 |
| H: | 0.53 in | LL: | 5.25 in |
| P: | 4.62 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Ratio: | 25:1 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 70 | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 9.38 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Bore Code: | 47 | Motor Frame Size: | 180TC |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

