How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 2.938 |
| AJ: | 7.25 | I: | 7.5 in |
| AB: | 6.76 | AK: | 8.5 |
| L1: | 14.3 in | AE2: | 0.97 |
| D: | 4.88 | BD: | 9 |
| AF: | 0.38 | AA: | 15.19 |
| H: | 0.53 in | P: | 4.62 in |
| V: | 4.26 in | AG: | 10.5 |
| BF: | 0.53 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| U: | 1.25 in | LL: | 5.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 9.38 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Output Diameter (in): | 2.938 in | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Bore Code: | 47 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

