How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | V: | 4.26 in |
| BF: | 0.53 | BD: | 9 |
| AB: | 6.76 | BE1: | 0.5 in |
| P: | 4.62 in | D: | 4.88 |
| U: | 1.25 in | G: | 3.63 |
| L1: | 14.3 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | T: | 2.938 |
| AF: | 0.38 | AG: | 10.5 |
| LL: | 5.25 in | I: | 7.5 in |
| AA: | 15.19 | AJ: | 7.25 |
| AE2: | 0.97 | H: | 0.53 in |
Technical Specifications
| Output RPM: | 58.3 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 47 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Input Diameter (in): | 1.25 in |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Ratio: | 30:1 | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.938 in | Center Distance (in): | 5.25 |
| Series Code: | OE | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 8.04 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

