How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 2.938 |
| U: | 1.25 in | V: | 4.26 in |
| AF: | 0.38 | AE2: | 0.97 |
| H: | 0.53 in | AA: | 15.19 |
| BF: | 0.53 | P: | 4.62 in |
| I: | 7.5 in | D: | 4.88 |
| LL: | 5.25 in | G: | 3.63 |
| AB: | 6.76 | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AJ: | 7.25 | BE1: | 0.5 in |
| L: | 10.88 in | AG: | 10.5 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Bore Code: | 47 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Output RPM: | 58.3 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 8.04 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Output Key: | 3/4 X 4.00 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

