How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | D: | 4.88 |
| AG: | 10.5 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AF: | 0.38 | AJ: | 7.25 |
| P: | 4.62 in | BF: | 0.53 |
| AE2: | 0.97 | T: | 2.938 |
| BD: | 9 | V: | 4.26 in |
| G: | 3.63 | H: | 0.53 in |
| AB: | 6.76 | U: | 1.25 in |
| AA: | 15.19 | LL: | 5.25 in |
| BE1: | 0.5 in | I: | 7.5 in |
Technical Specifications
| Bore Code: | 47 | Output RPM: | 58.3 |
| Output Diameter (in): | 2.938 in | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Ratio Range: | 30:1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 8.04 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

