How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | L1: | 14.3 in |
| G: | 3.63 | AJ: | 7.25 |
| H: | 0.53 in | AG: | 10.5 |
| P: | 4.62 in | U: | 1.25 in |
| AF: | 0.38 | BE1: | 0.5 in |
| V: | 4.26 in | BF: | 0.53 |
| T: | 2.938 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AE2: | 0.97 |
| BD: | 9 | AA: | 15.19 |
| AK: | 8.5 | D: | 4.88 |
| LL: | 5.25 in | I: | 7.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Model Code: | 52YFC |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Bore Code: | 47 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.29 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

