How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | P: | 4.62 in |
| G: | 3.63 | L1: | 14.3 in |
| AE2: | 0.97 | V: | 4.26 in |
| L: | 10.88 in | D: | 4.88 |
| H: | 0.53 in | I: | 7.5 in |
| AA: | 15.19 | BE1: | 0.5 in |
| AG: | 10.5 | U: | 1.25 in |
| BF: | 0.53 | BD: | 9 |
| AF: | 0.38 | AK: | 8.5 |
| LL: | 5.25 in | T: | 2.938 |
Technical Specifications
| Motor Frame Size: | 180TC | Output RPM: | 341 |
| Input Diameter (in): | 1.25 in | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Bore Code: | 47 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Series Code: | OE | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

