How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 2.938 |
| LL: | 5.25 in | AA: | 15.19 |
| L: | 10.88 in | AG: | 10.5 |
| G: | 3.63 | AB: | 6.76 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.97 |
| U: | 1.25 in | BF: | 0.53 |
| L1: | 14.3 in | D: | 4.88 |
| P: | 4.62 in | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.938 in |
| Ratio: | 5:1 | Output RPM: | 341 |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 47 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 28.2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

