How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| AG: | 10.5 | T: | 2.938 |
| BF: | 0.53 | U: | 1.25 in |
| AE2: | 0.97 | BD: | 9 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| D: | 4.88 | AB: | 6.76 |
| L: | 10.88 in | P: | 4.62 in |
| LL: | 5.25 in | V: | 4.26 in |
| AJ: | 7.25 | L1: | 14.3 in |
| AF: | 0.38 | I: | 7.5 in |
| BE1: | 0.5 in | G: | 3.63 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 35 |
| Bore Code: | 47 | Model Code: | 52YFC |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.14 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

