How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 4.26 in |
| AE2: | 0.97 | G: | 3.63 |
| D: | 4.88 | BD: | 9 |
| AF: | 0.38 | LL: | 5.25 in |
| U: | 1.25 in | AG: | 10.5 |
| L: | 10.88 in | AB: | 6.76 |
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 2.938 | AA: | 15.19 |
| AJ: | 7.25 | I: | 7.5 in |
| H: | 0.53 in | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
Technical Specifications
| Ratio: | 50:1 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.938 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.14 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 47 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

