How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| AF: | 0.38 | BD: | 9 |
| U: | 1.25 in | P: | 4.62 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | L: | 10.88 in |
| V: | 4.26 in | AG: | 10.5 |
| AA: | 15.19 | AJ: | 7.25 |
| AE2: | 0.97 | BE1: | 0.5 in |
| I: | 7.5 in | D: | 4.88 |
| LL: | 5.25 in | T: | 2.938 |
| L1: | 14.3 in | AB: | 6.76 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 47 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.14 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Diameter (in): | 2.938 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Output RPM: | 35 | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

