How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.38 |
| L1: | 14.3 in | AK: | 8.5 |
| G: | 3.63 | AA: | 15.19 |
| AB: | 6.76 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| LL: | 5.25 in | L: | 10.88 in |
| D: | 4.88 | H: | 0.53 in |
| BF: | 0.53 | P: | 4.62 in |
| BD: | 9 | T: | 2.938 |
| U: | 1.25 in | AJ: | 7.25 |
| I: | 7.5 in | AE2: | 0.97 |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.27 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Bore Code: | 47 | Model Code: | 52YFC |
| Ratio: | 60:1 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

