How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | AK: | 8.5 |
| D: | 4.88 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| P: | 4.62 in | U: | 1.25 in |
| T: | 2.938 | V: | 4.26 in |
| AE2: | 0.97 | AG: | 10.5 |
| G: | 3.63 | BE1: | 0.5 in |
| L: | 10.88 in | I: | 7.5 in |
| H: | 0.53 in | BF: | 0.53 |
| AB: | 6.76 | BD: | 9 |
| AJ: | 7.25 | AF: | 0.38 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 4.27 |
| Motor Frame Size: | 180TC | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.938 in | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Bore Code: | 47 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

