How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | P: | 4.62 in |
| AB: | 6.76 | G: | 3.63 |
| L: | 10.88 in | BD: | 9 |
| LL: | 5.25 in | AE2: | 0.97 |
| BE1: | 0.5 in | BF: | 0.53 |
| AA: | 15.19 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| I: | 7.5 in | H: | 0.53 in |
| D: | 4.88 | L1: | 14.3 in |
| AF: | 0.38 | AJ: | 7.25 |
| AK: | 8.5 | AG: | 10.5 |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 24 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.938 in |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

