How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| H: | 0.53 in | AE2: | 0.97 |
| AA: | 15.19 | L: | 10.88 in |
| L1: | 14.3 in | BE1: | 0.5 in |
| V: | 4.26 in | AJ: | 7.25 |
| LL: | 5.25 in | G: | 3.63 |
| P: | 4.62 in | D: | 4.88 |
| AF: | 0.38 | I: | 7.5 in |
| U: | 1.25 in | AK: | 8.5 |
| AG: | 10.5 | BD: | 9 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Diameter (in): | 2.938 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 47 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 52YFC | Series Code: | OE |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 2.91 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

