How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AB: | 6.76 | AJ: | 7.25 |
| H: | 0.53 in | AF: | 0.38 |
| G: | 3.63 | AG: | 10.5 |
| V: | 4.26 in | AE2: | 0.97 |
| BE1: | 0.5 in | L: | 10.88 in |
| D: | 4.88 | T: | 2.938 |
| AA: | 15.19 | LL: | 5.25 in |
| I: | 7.5 in | BD: | 9 |
| BF: | 0.53 | P: | 4.62 in |
| L1: | 14.3 in | U: | 1.25 in |
Technical Specifications
| Bore Code: | 47 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output Diameter (in): | 2.938 in |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.3 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

