How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| P: | 4.62 in | I: | 7.5 in |
| AG: | 10.5 | V: | 4.26 in |
| BD: | 9 | AA: | 15.19 |
| BF: | 0.53 | G: | 3.63 |
| AK: | 8.5 | AE2: | 0.97 |
| AF: | 0.38 | BE1: | 0.5 in |
| L: | 10.88 in | D: | 4.88 |
| T: | 2.938 | L1: | 14.3 in |
| AJ: | 7.25 | AB: | 6.76 |
| H: | 0.53 in | LL: | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Assembly: | YFC-2 | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Motor Frame Size: | 210TC | Model Code: | 52YFC |
| Bore Code: | 47 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

