How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | L1: | 14.3 in |
| G: | 3.63 | AG: | 10.5 |
| I: | 7.5 in | L: | 10.88 in |
| AK: | 8.5 | D: | 4.88 |
| V: | 4.26 in | AF: | 0.38 |
| BE1: | 0.5 in | T: | 2.938 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| BD: | 9 | AB: | 6.76 |
| AJ: | 7.25 | AA: | 15.19 |
| LL: | 5.25 in | H: | 0.53 in |
| P: | 4.62 in | U: | 1.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Bore Code: | 47 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Output Key: | 3/4 X 4.00 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.38 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.938 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

