How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AB: | 6.76 |
| AG: | 10.5 | AJ: | 7.25 |
| H: | 0.53 in | V: | 4.26 in |
| AK: | 8.5 | BE1: | 0.5 in |
| L1: | 14.3 in | T: | 2.938 |
| BD: | 9 | D: | 4.88 |
| BF: | 0.53 | L: | 10.88 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | G: | 3.63 |
| P: | 4.62 in | AE2: | 0.97 |
| U: | 1.25 in | LL: | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Motor Frame Size: | 210TC | Bore Code: | 47 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Output RPM: | 70 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.38 |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

