How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BF: | 0.53 |
| T: | 2.938 | L1: | 14.3 in |
| AK: | 8.5 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | AF: | 0.38 |
| LL: | 5.25 in | P: | 4.62 in |
| L: | 10.88 in | AE2: | 0.97 |
| AG: | 10.5 | G: | 3.63 |
| AA: | 15.19 | D: | 4.88 |
| AB: | 6.76 | V: | 4.26 in |
| BD: | 9 | I: | 7.5 in |
Technical Specifications
| Ratio Range: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 8.04 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

