How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| AG: | 10.5 | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 2.938 |
| AA: | 15.19 | AE2: | 0.97 |
| H: | 0.53 in | LL: | 5.25 in |
| V: | 4.26 in | AF: | 0.38 |
| AB: | 6.76 | D: | 4.88 |
| L: | 10.88 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| I: | 7.5 in | L1: | 14.3 in |
| P: | 4.62 in | AK: | 8.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Model Code: | 52YFC | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Output RPM: | 43.8 | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 6.29 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

