How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.53 |
| LL: | 5.25 in | AB: | 6.76 |
| T: | 2.938 | P: | 4.62 in |
| H: | 0.53 in | AJ: | 7.25 |
| AE2: | 0.97 | L1: | 14.3 in |
| AA: | 15.19 | G: | 3.63 |
| BD: | 9 | U: | 1.25 in |
| AG: | 10.5 | D: | 4.88 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| L: | 10.88 in | V: | 4.26 in |
Technical Specifications
| Bore Code: | 47 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 6.29 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Model Code: | 52YFC |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.938 in | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

