How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L: | 10.88 in |
| P: | 4.62 in | U: | 1.25 in |
| BF: | 0.53 | AG: | 10.5 |
| AK: | 8.5 | AA: | 15.19 |
| V: | 4.26 in | BD: | 9 |
| Center Distance (in): | 5.25 in | T: | 2.938 |
| H: | 0.53 in | AE2: | 0.97 |
| L1: | 14.3 in | G: | 3.63 |
| AF: | 0.38 | AJ: | 7.25 |
| LL: | 5.25 in | AB: | 6.76 |
| I: | 7.5 in | D: | 4.88 |
Technical Specifications
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Output Diameter (in): | 2.938 in | Bore Code: | 47 |
| Output RPM: | 35 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.14 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

