How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AA: | 15.19 |
| I: | 7.5 in | G: | 3.63 |
| H: | 0.53 in | T: | 2.938 |
| V: | 4.26 in | L1: | 14.3 in |
| BD: | 9 | P: | 4.62 in |
| AG: | 10.5 | U: | 1.25 in |
| LL: | 5.25 in | BE1: | 0.5 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| D: | 4.88 | BF: | 0.53 |
| AK: | 8.5 | L: | 10.88 in |
| AJ: | 7.25 | AB: | 6.76 |
Technical Specifications
| Ratio: | 50:1 | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Bore Code: | 47 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.938 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Output Key: | 3/4 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

