How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AA: | 15.19 |
| H: | 0.53 in | D: | 4.88 |
| AF: | 0.38 | AB: | 6.76 |
| V: | 4.26 in | I: | 7.5 in |
| P: | 4.62 in | BF: | 0.53 |
| AK: | 8.5 | U: | 1.25 in |
| AE2: | 0.97 | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 2.938 |
| LL: | 5.25 in | L1: | 14.3 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| G: | 3.63 | AG: | 10.5 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 5.14 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Bore Code: | 47 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Motor Frame Size: | 210TC | Ratio: | 50:1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output RPM: | 35 | Model Code: | 52YFC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

