How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.53 |
| P: | 4.62 in | U: | 1.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.97 | AA: | 15.19 |
| AB: | 6.76 | V: | 4.26 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| T: | 2.938 | L1: | 14.3 in |
| LL: | 5.25 in | AF: | 0.38 |
| D: | 4.88 | BD: | 9 |
| AJ: | 7.25 | G: | 3.63 |
| H: | 0.53 in | L: | 10.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 47 |
| Series Code: | OE | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.27 |
| Center Distance (in): | 5.25 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

