How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | V: | 4.26 in |
| D: | 4.88 | BF: | 0.53 |
| BD: | 9 | L: | 10.88 in |
| G: | 3.63 | L1: | 14.86 in |
| AB: | 6.76 | BE1: | 0.5 in |
| AK: | 8.5 | H: | 0.53 in |
| U: | 1.25 in | P: | 4.62 in |
| AA: | 15.19 | AJ: | 7.25 |
| T: | 2.938 | LL: | 5.25 in |
| AE2: | 0.97 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Assembly: | YFC-2 | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 19.4 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 175 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.938 in |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

