How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | T: | 2.938 |
| AJ: | 7.25 | AE2: | 0.97 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | D: | 4.88 |
| LL: | 5.25 in | AF: | 0.38 |
| L1: | 14.86 in | AK: | 8.5 |
| P: | 4.62 in | AG: | 10.5 |
| BE1: | 0.5 in | AA: | 15.19 |
| G: | 3.63 | H: | 0.53 in |
| BD: | 9 | AB: | 6.76 |
| I: | 7.5 in | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 19.4 | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.938 in |
| Service Factor: | 1 | Bore Code: | 47 |
| Output RPM: | 175 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

