How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | U: | 1.25 in |
| I: | 7.5 in | AA: | 15.19 |
| P: | 4.62 in | G: | 3.63 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| L1: | 14.86 in | H: | 0.53 in |
| BD: | 9 | LL: | 5.25 in |
| AG: | 10.5 | BF: | 0.53 |
| AF: | 0.38 | AK: | 8.5 |
| D: | 4.88 | L: | 10.88 in |
| V: | 4.26 in | T: | 2.938 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.938 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 19.4 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Bore Code: | 47 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 175 | Motor Frame Size: | 250TC |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

