How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | U: | 1.25 in |
| AF: | 0.38 | AA: | 15.19 |
| AK: | 8.5 | G: | 3.63 |
| AB: | 6.76 | BD: | 9 |
| H: | 0.53 in | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 10.5 |
| AE2: | 0.97 | AJ: | 7.25 |
| LL: | 5.25 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| P: | 4.62 in | T: | 2.938 |
| I: | 7.5 in | L1: | 14.86 in |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.3 | Output RPM: | 117 |
| Ratio Range: | 15:1 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 250TC | Bore Code: | 47 |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.938 in | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

