How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| LL: | 5.25 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | L1: | 14.86 in |
| L: | 10.88 in | T: | 2.938 |
| G: | 3.63 | BD: | 9 |
| I: | 7.5 in | U: | 1.25 in |
| H: | 0.53 in | BE1: | 0.5 in |
| D: | 4.88 | AG: | 10.5 |
| BF: | 0.53 | AA: | 15.19 |
| AJ: | 7.25 | AB: | 6.76 |
| AE2: | 0.97 | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 11.3 | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

