How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 2.938 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in | P: | 4.62 in |
| AF: | 0.38 | I: | 7.5 in |
| U: | 1.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 3.63 |
| LL: | 5.25 in | BF: | 0.53 |
| V: | 4.26 in | L1: | 14.86 in |
| AK: | 8.5 | AB: | 6.76 |
| AA: | 15.19 | AE2: | 0.97 |
| D: | 4.88 | AG: | 10.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.3 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Bore Code: | 47 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Model Code: | 52YFC | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

