How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AA: | 15.19 |
| I: | 7.5 in | AJ: | 7.25 |
| V: | 4.26 in | AB: | 6.76 |
| L: | 10.88 in | D: | 4.88 |
| AG: | 10.5 | AK: | 8.5 |
| BF: | 0.53 | L1: | 14.86 in |
| BD: | 9 | BE1: | 0.5 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| T: | 2.938 | P: | 4.62 in |
| AE2: | 0.97 | U: | 1.25 in |
| AF: | 0.38 | LL: | 5.25 in |
Technical Specifications
| Model Code: | 52YFC | Ratio: | 20:1 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Diameter (in): | 2.938 in | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 11.3 |
| Output RPM: | 87.5 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

