How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | D: | 4.88 |
| U: | 1.25 in | P: | 4.62 in |
| BD: | 9 | L1: | 14.86 in |
| LL: | 5.25 in | AA: | 15.19 |
| G: | 3.63 | H: | 0.53 in |
| AB: | 6.76 | BF: | 0.53 |
| L: | 10.88 in | V: | 4.26 in |
| AF: | 0.38 | AG: | 10.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | T: | 2.938 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Assembly: | YFC-2 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 11.3 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.938 in |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

