How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | L1: | 14.86 in |
| AG: | 10.5 | AE2: | 0.97 |
| G: | 3.63 | D: | 4.88 |
| AA: | 15.19 | P: | 4.62 in |
| U: | 1.25 in | T: | 2.938 |
| LL: | 5.25 in | BD: | 9 |
| L: | 10.88 in | V: | 4.26 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | BE1: | 0.5 in |
| I: | 7.5 in | BF: | 0.53 |
| AB: | 6.76 | AK: | 8.5 |
Technical Specifications
| Ratio: | 25:1 | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 2.938 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output RPM: | 70 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.38 |
| Bore Code: | 47 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

