How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AG: | 10.5 | BF: | 0.53 |
| V: | 4.26 in | I: | 7.5 in |
| LL: | 5.25 in | D: | 4.88 |
| H: | 0.53 in | AJ: | 7.25 |
| L: | 10.88 in | T: | 2.938 |
| AB: | 6.76 | AE2: | 0.97 |
| L1: | 14.86 in | AA: | 15.19 |
| BD: | 9 | P: | 4.62 in |
| AF: | 0.38 | G: | 3.63 |
Technical Specifications
| Motor Frame Size: | 250TC | Input Diameter (in): | 1.25 in |
| Ratio Range: | 30:1 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 47 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.938 in | Model Code: | 52YFC |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 8.04 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

