How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BD: | 9 |
| AG: | 10.5 | P: | 4.62 in |
| U: | 1.25 in | BF: | 0.53 |
| AB: | 6.76 | BE1: | 0.5 in |
| AE2: | 0.97 | H: | 0.53 in |
| AK: | 8.5 | V: | 4.26 in |
| T: | 2.938 | AA: | 15.19 |
| AJ: | 7.25 | D: | 4.88 |
| LL: | 5.25 in | L: | 10.88 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| G: | 3.63 | L1: | 14.86 in |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.29 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Ratio Range: | 40:1 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 47 | Service Factor: | 1 |
| Output Diameter (in): | 2.938 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

