How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | G: | 3.63 |
| V: | 4.26 in | U: | 1.25 in |
| P: | 4.62 in | LL: | 5.25 in |
| BD: | 9 | AB: | 6.76 |
| AK: | 8.5 | D: | 4.88 |
| BF: | 0.53 | AE2: | 0.97 |
| AA: | 15.19 | T: | 2.938 |
| L1: | 14.86 in | AG: | 10.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| L: | 10.88 in | AF: | 0.38 |
| I: | 7.5 in | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Ratio: | 5:1 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 250TC | Bore Code: | 47 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 341 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.938 in | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 28.2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

