How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.97 | G: | 3.63 |
| U: | 1.25 in | AB: | 6.76 |
| L: | 10.88 in | V: | 4.26 in |
| LL: | 5.25 in | BD: | 9 |
| T: | 2.938 | AJ: | 7.25 |
| H: | 0.53 in | AA: | 15.19 |
| AF: | 0.38 | L1: | 14.86 in |
| D: | 4.88 | AG: | 10.5 |
| AK: | 8.5 | I: | 7.5 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 28.2 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Ratio Range: | 5:1 |
| Service Factor: | 1 | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output RPM: | 341 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

